(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Puller

Gear Puller
  • Volume Discount

Reasonably designed Gear Puller with fine trapezoidal lead screw capable of pulling out gears easily.
[Features]
· For pulling out gears, bearings and pulleys.
· Wide gears and deeper gears can be added by changing the jaw connection hole to 2 (GP-75 is 1 hole type).
· Push screw is a fine 30° trapezoidal lead screw capable of pulling out gears easily. Withstands heavy loads with reasonable design.
[Application]
· Ideal for removing gears from various machines, cars and ships.

Part Number

Configured Part Number is shown.

GP-300

Part Number
GP-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Gear Puller Applicable Pulleys(mm) 120-300 Hook Working Reach(mm) 320
Part Type Main Body Gripping Equipment Range(mm) 130 Guaranteed load(t) 15
Push screw hexagon size(mm) 32 Weight(g) 8500 Material Cr-V

Please check the type/dimensions/specifications of the part GP-300 in the Gear Puller series.

Additional Products in this Category

Tech Support