(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
TMW-1665
Opening Width(mm) | 16~68 | Overall Length(mm) | 242 |
---|---|---|---|
Mass(g) | 245 | Set / Single Item | Single Item |
Material | Aluminum Alloy | Head Thickness at Tip(mm) | 9.6 |
Head Thickness at Base(mm) | 17 | Head Outer Diameter A(mm) | 114 |
Thickness Handle(mm) | 12 | Mouth Depth(mm) | 44 |
Mount Dimensions - Height x Width(mm) | 290×120 | Guarantee Torque(N▪m) | 235 |
Show More | |||
Supplement | 15° Vertical Shape | - | - |
Show Less |
Opening Width(mm) | 16~68 | Overall Length(mm) | 242 | Mass(g) | 245 |
---|---|---|---|---|---|
Set / Single Item | Single Item | Material | Aluminum Alloy | Head Thickness at Tip(mm) | 9.6 |
Head Thickness at Base(mm) | 17 | Head Outer Diameter A(mm) | 114 | Thickness Handle(mm) | 12 |
Mouth Depth(mm) | 44 | Mount Dimensions - Height x Width(mm) | 290×120 | Guarantee Torque(N▪m) | 235 |
Supplement | 15° Vertical Shape |
Please check the type/dimensions/specifications of the part TMW-1665 in the Trap Wrench (Vertical Type Aluminum Motor Wrench) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy