(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Speed Wrench (Part Numbers)

Speed Wrench
  • Volume Discount

Universal adjustable wrench for any shape.
[Features]
· Single-action adjustment for any shape.
· Can turn pipes and crushed nuts.
· Repetitive work is possible by springs.
· Can be used in narrow spaces since the shape of the head is small.
[Application]
· Ideal for detachment of bolts, nuts and pipes related to pipe and electrical materials.
· Convenient for removing rusted bolts and the like at construction sites.
· Can be used for inspection and repair of factory machinery and devices.

Part Number

Configured Part Number is shown.

SW-300

Part Number
SW-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Opening Width(mm) 19~43 Overall Length(mm) 309 Mass(g) 510
Set / Single Item Single Item Material Cr-V Thickness at Tip(mm) 13.5
Thickness Handle(mm) 7.5 Mount Dimensions - Height x Width(mm) 360×100 Guarantee Torque(N▪m) 480.5

Please check the type/dimensions/specifications of the part SW-300 in the Speed Wrench series.

Additional Products in this Category

Tech Support