(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
HY-26STV
Opening Width(mm) | 7~26 | Overall Length(mm) | 117 |
---|---|---|---|
Mass(g) | 95 | Set / Single Item | Single Item |
Product Type | With Vinyl Grip | Grip Color | Violet |
Material | Cr-V | Head Thickness at Tip(mm) | 2.5 |
Head Thickness at Base(mm) | 10 | Head Outer Diameter A(mm) | 49 |
Thickness Handle(mm) | 7.5 | Mount Dimensions - Height x Width(mm) | 170×70 |
Show More | |||
Guarantee Torque(N▪m) | 54 | - | - |
Show Less |
Opening Width(mm) | 7~26 | Overall Length(mm) | 117 | Mass(g) | 95 |
---|---|---|---|---|---|
Set / Single Item | Single Item | Product Type | With Vinyl Grip | Grip Color | Violet |
Material | Cr-V | Head Thickness at Tip(mm) | 2.5 | Head Thickness at Base(mm) | 10 |
Head Outer Diameter A(mm) | 49 | Thickness Handle(mm) | 7.5 | Mount Dimensions - Height x Width(mm) | 170×70 |
Guarantee Torque(N▪m) | 54 |
Please check the type/dimensions/specifications of the part HY-26STV in the Short Eco Wide Series Eco Fork series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy