(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Curved Ratchet Wrench

Part Number

Configured Part Number is shown.

RM-19X24N-S

Part Number
RM-19X24N-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 310 Two-sided Width Size(mm) 19×24 Single Item / Set Single Item
Socket Outer Diameter(mm) Small: 26/large: 33.5 Guarantee Torque(N▪m) Small: 367.7, large: 514.8 Weight(g) 475
Material S55C/Cr-V Specifications 12-Sided Surface Features The spike part has the ideal shape and thickness for wrapping annealed wire. The main body and the claw are also forged for considerable strength. The head portion has a machining hole applied to maintain smooth ratchet drive. There are two φ4.5 mm holes for safety cords. The surface is finished with plating. The socket is finished with plating and rust resistant.

Please check the type/dimensions/specifications of the part RM-19X24N-S in the End Curved Ratchet Wrench series.

Additional Products in this Category

Tech Support