(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surface Socket Wrench Set SSS-310 (Part Numbers)

Part Number

Configured Part Number is shown.

SSS-310

Part Number
SSS-310
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Set Content Surface socket: 6/8/10/11/12/13/14/17/19/22 mm (hex) 1 pc. each, Ratchet handle: RH-3, Extension bar: EX-3125, Plug socket: PS-320
Material Special Alloy Steel

Please check the type/dimensions/specifications of the part SSS-310 in the Surface Socket Wrench Set SSS-310 series.

Additional Products in this Category

Tech Support