(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alternator Bearing Puller

Part Number

Configured Part Number is shown.

ATP-3252

Part Number
ATP-3252
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Model Bearing Puller Part Type Main Body Operating Range(mm) 32-52
Overall Length(mm) 130 Claw Tip(mm) 8 Claw Tip(mm) 2
T(mm) 24 l(mm) 70 Weight(g) 670
Material Cr-V

Please check the type/dimensions/specifications of the part ATP-3252 in the Alternator Bearing Puller series.

Additional Products in this Category

Tech Support