(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push Puller (Professional Heavy Duty Type)

Push Puller (Professional Heavy Duty Type)
  • Volume Discount

Further expand the scope of application by setting with a bearing separator

PDF

Part Number

Configured Part Number is shown.

PP2

 
Part Number
PP2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Bearing Puller Part Type Main Body Breaking Load(kN) 100
Set Mass(kg) 2.7

Please check the type/dimensions/specifications of the part PP2 in the Push Puller (Professional Heavy Duty Type) series.

Additional Products in this Category

Tech Support