(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Poly-Click Series, Dry Type, Diamond Core Drill Bits for Blocks

Poly-Click Series, Dry Type, Diamond Core Drill Bits for Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cutter
  • Center Pin
  • Volume Discount

[Features]
· Enables dry drilling of extrusion molded cement, blocks, heavy-duty blocks and decorative blocks.
· Block walls (can drill rebar up to φ10).
· Accurate positioning through use of a center pin with carbide.
· The cutter is an external periphery thread type and features excellent chip discharge.

Part Number

Configured Part Number is shown.

Part Number
PCB29C
PCB32C
PCB35C
PCB38C
PCB50C
PCB65C
PCB70C
PCB75C
PCB80C
PCB100C
PCB120C
PCBCP3
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Blade Tip Diameter
(mm)
Effective Length
(mm)
Cutter Length
(mm)
Product Name Application Compatible Material Drilling Material Compatible Electric Motor
1 Piece(s)Available

13 Days or more

Cutter29150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

13 Days or more

Cutter32150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

13 Days or more

Cutter35150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

8 Days or more

Cutter38150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

13 Days or more

Cutter50150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

8 Days or more

Cutter65150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

8 Days or more

Cutter70150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

8 Days or more

Cutter75150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

8 Days or more

Cutter80150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

8 Days or more

Cutter100150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

8 Days or more

Cutter120150180--Block, Extrusion Molding Cement, Ceramic Pipe, PVC PipeFuse Tube, Artificial Marble, Ceramic Siding Board, FRP, Mortar, AsphaltElectric drill
1 Piece(s)Available

8 Days or more

Center Pin---Center PinFor φ25-220---

Loading...

  1. 1

Additional Products in this Category

Tech Support