(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle-Nose Pliers with Spring

Needle-Nose Pliers with Spring
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Needle-Nose Pliers with Spring, see the sections below:

Part Number

Configured Part Number is shown.

350S-150

Part Number
350S-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 160
With or without spring Available Steel Wire Cutting Performance(mmφ) 1.5 Copper Wire Cutting Performance(mmφ) 2.6
Main body: option Main Body Weight(g/w) 120 Gripping Tip Shape Serrated
Package size H X W X D(mm) 200×73×15

Please check the type/dimensions/specifications of the part 350S-150 in the Needle-Nose Pliers with Spring series.

Additional Products in this Category

Tech Support