(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piston Stock Feeler Gauge SFT-M1

Piston Stock Feeler Gauge SFT-M1

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Length (mm): 1000
•Leaf Width: 12.7mm
•Mass (g): Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps.
•Feature: Spacing measurement and adjustment.
•Specification: Stainless Steel (SUS304H)

Part Number

Configured Part Number is shown.

Part Number
SFT-0.005M1
SFT-0.015M1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

0.005103-0078
1 Piece(s)Available

8 Days or more

0.015103-0086

Loading...

  1. 1

Basic Information

Length(mm) 1000 Leaf Width 12.7mm Mass(g) Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps.
Features Spacing measurement and adjustment. Specifications Stainless Steel (SUS304H)

Additional Products in this Category

Tech Support