(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A brush suitable for painting fine parts.
[Features]
· Suitable for applying onto detailed parts.
· Material Wool: goat wool, handle: wood.
[Applications]
· For oil and varnish.
Part Number |
---|
TPB-481-10 |
TPB-483-10 |
TPB-484-10 |
Loading...
Product Type | Brush for oil-based painting | Material (hair) | Goat wool | Hair length(mm) | 25 |
---|---|---|---|---|---|
Overall Length(mm) | 190 | Sling thickness(mm) | 4 | Compatible Paint (oil based) | ◎ |
Compatible Paint (varnish) | ○ | Material of handle | Wood | Amount Of Content | 1 Bag (10 pcs.) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy