(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Compact Waist Pouch

Part Number

Configured Part Number is shown.

TC-CWP-BK

Part Number
TC-CWP-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Case color Black
Mass(g) 145 Width(mm) 225 Depth(mm) 55
Height(mm) 150 Trusco Code 392-6494 Features It is a waist pouch that is simple and compact.
Material Polyester Specification 1 Can wrap around the waist at a maximum of 100 cm

Please check the type/dimensions/specifications of the part TC-CWP-BK in the Compact Waist Pouch series.

Additional Products in this Category

Tech Support