(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Replacement Belt (Part Numbers)

Shoulder Replacement Belt
  • Volume Discount

[Features]
· A shoulder belt attachable to various bags and buckets.

Part Number

Configured Part Number is shown.

Part Number
TC-SB-BK
TC-SB-GY
Part NumberMinimum order quantityVolume DiscountDays to Ship Case color Trusco Code
1 Piece(s)Available

8 Days or more

Black392-6869
1 Piece(s)Available

9 Days or more

Other392-6893

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 65
Width(mm) 38 Length(mm) 1100 Features A shoulder belt attachable to various bags and buckets.
Material Polyester

Additional Products in this Category

Tech Support