(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Large Aluminum Tool Box

Large Aluminum Tool Box

[Features]
· Anti-scratch epoxy powder coating is applied.
· As the interior is made of urethane sponge, it does not easily get scratched and protects stored items from shocks.
· Comes with a key that can be used to lock the buckle.

Part Number

Configured Part Number is shown.

TAC-66H

Part Number
TAC-66H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

11 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case/Trunk Case Size (Frontage x Depth x Height)(mm) 660X280X250
Mass(g) 4000 Effective inside dimension, frontage(mm) 640 Effective inside dimension, depth(mm) 260
Effective inside dimension, height(mm) 230 Trusco Code 389-5556 Features Anti-scratch epoxy powder coating is applied. As the interior is made of urethane sponge, it does not easily get scratched and protects stored items from shocks. It comes with a key that can be used to lock the buckle.
Material Aluminum Alloy Accessory Key: 2 pcs

Please check the type/dimensions/specifications of the part TAC-66H in the Large Aluminum Tool Box series.

Additional Products in this Category

Tech Support