(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Lightweight, sturdy, transportable and allows multipurpose storage.
· As the interior is made of urethane sponge, it does not easily get scratched and protects stored items from shocks.
Tool set and tool box only | Tool Box | Toolbox Type | Aluminum Case/Trunk | Case Size (Frontage x Depth x Height)(mm) | 480X360X410 |
---|---|---|---|---|---|
Mass(g) | 5500 | Effective inside dimension, frontage(mm) | 460 | Effective inside dimension, depth(mm) | 340 |
Effective inside dimension, height(mm) | 390 | Features | Lightweight, sturdy, transportable and allows multipurpose storage. As the interior is made of urethane sponge, it does not easily get scratched and protects stored items from shocks. | Material | Aluminum Alloy |
Specification 1 | Twist Lock | Notes | · Interior urethane sponge cannot be removed. · Cylinder lock is sold separately. |
Please check the type/dimensions/specifications of the part TAC-480BK in the Universal Aluminum Storage Box series.
Part Number |
---|
TAC-480OD |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy