(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Joint Case (Fixed Partition Type) (Part Numbers)

Joint Case (Fixed Partition Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • TJC-2
  • TJC-4
  • TJC-6
  • TJC-7
  • TJC-8
  • TJC-12

Part Number

Configured Part Number is shown.

TJC-8

Part Number
TJC-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Parts Case Case Size (Frontage x Depth x Height)(mm) 86×64×13
Mass(g) 20.1 JAN Code 4​9​8​9​9​9​9​5​1​1​9​3​2 Trusco Code 299-6316
Color Clear Material Polypropylene (PP)

Please check the type/dimensions/specifications of the part TJC-8 in the Joint Case (Fixed Partition Type) series.

Additional Products in this Category

Tech Support