(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Parts Box

Parts Box
  • Volume Discount

[Features]
· Partitions can be freely assembled (large/small).
· The bottom is rounded to make it easy to remove stored parts.
· The contents can be seen from the outside.
· Both the body and inner tray are made of durable ABS resin.

Part Number

Configured Part Number is shown.

PB-360

Part Number
PB-360
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Parts Case Case Size (Frontage x Depth x Height)(mm) 375X230X71
Case color Other Mass(g) 1100 Effective inside dimension, frontage(mm) 345
Effective inside dimension, depth(mm) 200 Effective inside dimension, height(mm) 64 Trusco Code 120-0569
Features Partitions can be freely assembled (large/small). Material ABS Resin Accessory Partition: large x 6, small x 12

Please check the type/dimensions/specifications of the part PB-360 in the Parts Box series.

Additional Products in this Category

Tech Support