(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box - 2-Level Storage, Steel, Blue, PT

Tool Box - 2-Level Storage, Steel, Blue, PT
  • Volume Discount

[Features]
· Inside the upper part has an inner tray (PT-36) and the bottom can store tools.
· One-sided opening and closing type.

Part Number

Configured Part Number is shown.

PT-410

Part Number
PT-410
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case Size (Frontage x Depth x Height)(mm) 410X204X205
Case color Blue Mass(g) 2700 Effective inside dimension, frontage(mm) 404
Effective inside dimension, depth(mm) 198 Effective inside dimension, height(mm) 151 Trusco Code 120-0780
Features Inside the upper has inner tray (PT-36) and the bottom can store tools. Material Steel Accessory Inner tray (PT-36)

Please check the type/dimensions/specifications of the part PT-410 in the Tool Box - 2-Level Storage, Steel, Blue, PT series.

Additional Products in this Category

Tech Support