(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tool Box - Trunk Style, Steel, Silver/Blue, T Series

Tool Box - Trunk Style, Steel, Silver/Blue, T Series
  • Volume Discount

[Features]
· Tough press integrated type that withstands hard use.

Part Number

Configured Part Number is shown.

Part Number
T-150
T-150SV
T-190
T-190SV
T-320SV
T-350
T-350SV
T-360
TB-362
TB-412
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Case color Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
Trusco Code Features Material Accessory
1 Piece(s)Available

8 Days or more

142×105×52.0Blue3001419441120-0895Tough press integrated type that withstands hard use. One-sided opening structure. The four corners have bumpiness to prevent lateral sliding, and convenient for stacking.Main body: Steel-
1 Piece(s)Available

8 Days or more

142×105×52.0Silver3001419441328-7963Tough press integrated type that withstands hard use. One-sided opening structure. The four corners have bumpiness to prevent lateral sliding, and convenient for stacking.Main body: Steel-
1 Piece(s)Available

8 Days or more

192×109×56.0Blue4001919241120-0909Tough press integrated type that withstands hard use. One-sided opening structure. The four corners have bumpiness to prevent lateral sliding, and convenient for stacking.Main body: Steel-
1 Piece(s)Available

8 Days or more

192×109×56.0Silver4001919241328-7971Tough press integrated type that withstands hard use. One-sided opening structure. The four corners have bumpiness to prevent lateral sliding, and convenient for stacking.Main body: Steel-
1 Piece(s)Available

8 Days or more

320×137×96.5Silver100031912366328-7980Tough press integrated type that withstands hard use. One-sided opening structure.Main body: Steel-
1 Piece(s)Available

8 Days or more

359×163×102.0Blue130035814972120-0925Tough press integrated type that withstands hard use. One-sided opening structure. The four corners have bumpiness to prevent lateral sliding, and convenient for stacking.Main body: Steel-
1 Piece(s)Available

8 Days or more

359×163×102.0Silver130035814972328-7998Tough press integrated type that withstands hard use. One-sided opening structure. The four corners have bumpiness to prevent lateral sliding, and convenient for stacking.Main body: Steel-
1 Piece(s)Available

8 Days or more

382×222×95Blue160036720052.5120-1077Tough press integrated type that withstands hard use. Side hook. Convenient design for stacking freely. One-sided opening and closing method.Main Body: Steel, Intermediate Plate: Polypropylene (PP)Inner tray
1 Piece(s)Available

8 Days or more

368×222×151Blue160036720782120-0992Tough press integrated type that withstands hard use. A medium dish is attached on the side.Main Body: Steel, Intermediate Plate: Polypropylene (PP)Inner tray
1 Piece(s)Available

8 Days or more

418×222×162Blue200041720794120-1000Tough press integrated type that withstands hard use. A medium dish is attached on the side.Main Body: Steel, Intermediate Plate: Polypropylene (PP)Inner tray

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box

Additional Products in this Category

Tech Support