(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Pliers - Adjustable Jaw, Locking Grip, TGP

Combination Pliers - Adjustable Jaw, Locking Grip, TGP
  • Volume Discount

[Features]
· Suitable for various work that uses a manual vise such as positioning.
[Applications]
· For plate metal, welding work.

Part Number

Configured Part Number is shown.

Part Number
TGP-125
TGP-175
TGP-200
TGP-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Mouth Opening (Square Lumber) Maximum
(mm)
Mouth Opening (Pipe) Minimum
(mmφ)
Mouth Opening (Pipe) Maximum
(mmφ)
Head thickness
(mm)
Maximum Tightening Force
(kN)
Trusco Code Mass
(g)
Cuttable Soft Iron Wire Size
(mmφ)
1 Piece(s)Available

8 Days or more

1401561983253-49241601.2
1 Piece(s)Available

8 Days or more

1852662510.67253-49323802.3
1 Piece(s)Available

8 Days or more

2103072910.59253-49414402.3
1 Piece(s)Available

8 Days or more

2253573610.89253-49595402.3

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring NA
Mouth Opening (Square Lumber) Minimum(mm) 1 Main body: option Main Body Features Suitable for various work that uses a manual vise such as positioning
Application For plate metal and welding work Main Body Hardness HRC35~45 Head hardness HRC50~55

Additional Products in this Category

Tech Support