(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Stainless Steel Long-Nose Pliers (Part Numbers)

Long Stainless Steel Long-Nose Pliers
  • Volume Discount

[Features]
· With a cutting function.
· Longnose pliers ideal for "grabbing, pinching, and pulling."
· Elastomer resin grip that comfortably fits the hand.

Part Number

Configured Part Number is shown.

LS-03

Part Number
LS-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 166
With or without Spring Available Steel Wire Cutting Performance(mmφ) 1.5 Copper Wire Cutting Performance(mmφ) 2.6
Main body: option Main Body Trusco Code 381-9400 Mass(g) 80
Features 1 With Cutting Function Features 2 Longnose pliers ideal for "grabbing, pinching and pulling" Features 3 Elastomer resin grip that comfortably fits the hand
Specification 1 With Plastic Springs Specification 2 Without tip knurling Material Stainless Steel

Please check the type/dimensions/specifications of the part LS-03 in the Long Stainless Steel Long-Nose Pliers series.

Additional Products in this Category

Tech Support