(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Fine Tipped Lead Pliers (Stainless Steel)

Fine Tipped Lead Pliers (Stainless Steel)
  • Volume Discount

[Features]
· Tapered lead pliers suitable for "grabbing, pinching, pulling, and pushing."
· Elastomer resin grip that comfortably fits the hand.

Part Number

Configured Part Number is shown.

SP-34

Part Number
SP-34
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 152
With or without Spring Available Main body: option Main Body Trusco Code 381-9469
Mass(g) 55 Features 1 Tapered lead pliers suitable for "grabbing, pinching, pulling and pushing" Features 2 Elastomer resin grip that comfortably fits the hand
Specification 1 With Plastic Springs Specification 2 Without tip knurling Material Stainless Steel
Fall-prevention strap attachment hole NA

Please check the type/dimensions/specifications of the part SP-34 in the Fine Tipped Lead Pliers (Stainless Steel) series.

Additional Products in this Category

Tech Support