(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Crimping Pliers (with Crimp Function)

(Merry) Crimping Pliers (with Crimp Function)
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Not Included
For complete product overview and details on (Merry) Crimping Pliers (with Crimp Function), see the sections below:

Part Number

Configured Part Number is shown.

6050-185

Part Number
6050-185
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 185
With or without Spring NA Steel Wire Cutting Performance(mmφ) 2.6 Copper Wire Cutting Performance(mmφ) 3.5
VA (VVF) Wire Cutting Capacity(mmφ) 2X3 core Fall-prevention strap attachment hole Available Main body: option Main Body
Trusco Code 104-1479 Mass(g) 295 Features Appropriate non-slip finish is given to the grip
Features 2 As it is knurled, it can also turn nuts, etc. Crimp Function(mm2) 1.25 to 2 Stripping Ability With ø1.7 Hole

Please check the type/dimensions/specifications of the part 6050-185 in the (Merry) Crimping Pliers (with Crimp Function) series.

Additional Products in this Category

Tech Support