(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Heavy-Duty Pliers (2050-225)

(Merry) Heavy-Duty Pliers 2050-225

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Not Included
For complete product overview and details on Heavy-Duty Pliers see the sections below:

Part Number

Configured Part Number is shown.

2050-225

Part Number
2050-225
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
VA (VVF) Wire Cutting Capacity
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2253.64.52.6X3 core104-1282370

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring NA
Fall-prevention strap attachment hole Available Main body: option Main Body Features It has excellent cutting ability because the fulcrum from the tip is shorter than ordinary pliers (adopting eccentric lever principle)
Features 2 Appropriate non-slip finish is given to the grip Features 3 As it is knurled, it can also turn nuts, etc.

Please check the type/dimensions/specifications of the part 2050-225 in the (Merry) Heavy-Duty Pliers series.

Products like this...

Part Number
2050-185
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
VA (VVF) Wire Cutting Capacity
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1853.242.0X3 core104-1274290

Additional Products in this Category

Tech Support