(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) NEJILER Pliers

(Merry) NEJILER Pliers
  • Volume Discount

[Features]
· Retention and durability are improved by the special serrated structure that applies the eccentric lever principle.
· Gripping part angled at 22° for easy grip.
· Gripping at 3 points.
[Applications]
· For removing crushed or rusty screws.

Part Number

Configured Part Number is shown.

ZA185

Part Number
ZA185
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 185
With or without Spring NA Thickness(mm) 13 Main body: option Main Body
Trusco Code 327-3521 Mass(g) 250 Features Retention and durability is improved by its special corrugated structure that applies the eccentric lever principle.
Features 2 Gripping part angled at 22°for easy grip. Features 3 Gripping at 3 points Grip Width(mm) 53
Tip width(mm) 7 Tip Length(mm) 30 Compatible Screw M2~M8

Please check the type/dimensions/specifications of the part ZA185 in the (Merry) NEJILER Pliers series.

Additional Products in this Category

Tech Support