(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Carbide High-Plastic Nippers

(Merry) Carbide High-Plastic Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on (Merry) Carbide High-Plastic Nippers, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CT160F-125
CT160F-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1253323-467370
1 Piece(s)Available

8 Days or more

1505323-4681110

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Main body: option Main Body Features It uses an ultra-hard tip for its blade portion for the flat blade type and has excellent durability and abrasion resistance. Features 2 With stopper to prevent the spring from falling out
Features 3 A stopper for preventing misalignment of the blades is installed Specifications Straight blade Specification 2 With Spring

Additional Products in this Category

Tech Support