(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Cutters - Plastic Cutting with Stopper, Round Blade, 160SG-125

Wire Cutters - Plastic Cutting with Stopper, Round Blade, 160SG-125

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· With backlash correction function.
· With stopper to prevent the spring from falling out or the blade from biting in.

Part Number

Configured Part Number is shown.

160SG-125

Part Number
160SG-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 125
With or without Spring Available Plastic Cutting Performance(mmφ) 3 Main body: option Main Body
Trusco Code 104-1894 Mass(g) 70 Features With Backlash Correction Function
Features 2 With stopper to prevent the spring from falling out or the blade from biting in Specifications Round Blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part 160SG-125 in the Wire Cutters - Plastic Cutting with Stopper, Round Blade, 160SG-125 series.

Additional Products in this Category

Tech Support