(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Compound Nippers

(Merry) Compound Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • WA1000
  • WA1000F-160
  • Volume Discount

[Features]
· Cutting is made possible using 1/3 of the conventional force with the booster mechanism.

PDF

Part Number

Configured Part Number is shown.

WA1000F-160

 
Part Number
WA1000F-160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 160
With or without Spring Available Plastic Cutting Performance(mmφ) 5 Details Type For resin cutting
Main body: option Main Body Trusco Code 368-9255 Mass(g) 180
Features Cutting is made possible using 1/3 of the conventional force with the magnifying device Application Gate cutting of resin molding up to 5 mm Specifications Thin Blade
Specification 2 With Spring

Please check the type/dimensions/specifications of the part WA1000F-160 in the (Merry) Compound Nippers series.

Additional Products in this Category

Tech Support