(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Heavy-Duty Nippers

(Merry) Heavy-Duty Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • 205-150、205-175、205-200
  • 205H-150、205H-175、205H-200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
205H-150
205H-175
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Copper Wire Cutting Performance
(mmφ)
VA (VVF) Wire Cutting Capacity
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1502.61.6X3 core287-7937195
1 Piece(s)Available

8 Days or more

17532.0X3 core287-7945270

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring NA
Steel Wire Cutting Performance(mmφ) 2 Handle part With Molded Cover Main body: option Main Body
Features Ideal for electrical work Features 2 205 (Heavy Duty Nippers) handles are coated with a molded cover to make them extremely easy to use Specifications Thick Blade

Additional Products in this Category

Tech Support