(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be widely used for grips of tools, rackets, bicycle handles, etc.
· Thickness is 2.5 mm.
· Excellent sweat-absorption prevents slips.
· The initial excellent fit is maintained with special resin processing, for superb durability as well.
[Applications]
· Wind on grips of tools, rackets, bicycle handles, etc.
Overall Length(mm) | 1020 | Mass(g) | 8 | Width(mm) | 27 |
---|---|---|---|---|---|
Opposite side dimensions(mm) | 2.5 | Material | Non-woven fabric and polyurethane resin | Features | Can be widely used for grip of tools, rackets, bicycle handles, etc. |
Application | Wind on grips of tools, rackets, bicycle handles, etc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy