(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide HG Center Drill, A Type, 60°, ALD Coating

Carbide HG Center Drill, A Type, 60°, ALD Coating
  • Volume Discount

High-grade center drill for mass production. Thoroughly improves tact time and achieves a stable life.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDH0.2-0.6CBALD
CDH0.3-0.9CBALD
CDH0.4-1.2CBALD
CDH0.5-1.5CBALD
CDH0.6-1.8CBALD
CDH0.7-2.1CBALD
CDH0.8-2.4CBALD
CDH0.9-2.7CBALD
CDH1.0-3CBALD
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Maximum Chamfering Width d1
(mm)
Blade Length
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

0.20.60.21.82
1 Piece(s)Available

8 Days or more

0.30.90.32.72
1 Piece(s)Available

8 Days or more

0.41.20.43.62
1 Piece(s)Available

8 Days or more

0.51.50.54.52
1 Piece(s)Available

8 Days or more

0.61.80.65.42
1 Piece(s)Available

8 Days or more

0.72.10.76.32
1 Piece(s)Available

8 Days or more

0.82.40.87.22
1 Piece(s)Available

8 Days or more

0.92.70.98.12
1 Piece(s)Available

8 Days or more

1-1-1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Maximum Chamfering Width d1
(mm)
Blade Length
(mm)
Pivot Length
(mm)
Drawing

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type ALD shank diameter(mm) 3
Rotation Direction Right blade Overall Length L(mm) 40

Additional Products in this Category

Tech Support