(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corner Radius Cutter for Carbide Steel and Stainless Steel ALD Coating

Corner Radius Cutter for Carbide Steel and Stainless Steel ALD Coating
  • Volume Discount

[Features]
· The raking blades/flutes ensure a highly precise rounded form.
· First-ever large rake angle for round chamfering tools, dramatically improved sharpness/surface roughness, significantly reduced cutting heat, and improved runout accuracy

PDF

Part Number

Configured Part Number is shown.

Part Number
CRC0.5CBLALD
CRC0.75CBLALD
CRC1.0CBLALD
CRC1.5CBLALD
CRC1.25CBLALD
CRC1.75CBLALD
CRC2.0CBLALD
CRC2.5CBLALD
CRC3.0CBLALD
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
R Size (R)
(mm)
shank diameter
(mm)
Overall Length L
(mm)
d2
(mm)
L2
(mm)
Tip diameter
(mm)
1 Piece(s)Available

8 Days or more

30.56505103
1 Piece(s)Available

8 Days or more

30.756505.5103
1 Piece(s)Available

8 Days or more

316506-3
1 Piece(s)Available

8 Days or more

41.58608-4
1 Piece(s)Available

8 Days or more

41.258607.5154
1 Piece(s)Available

8 Days or more

51.7510709.5155
1 Piece(s)Available

8 Days or more

52107010-5
1 Piece(s)Available

8 Days or more

52.5127511155
1 Piece(s)Available

8 Days or more

53127512-5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
R Size (R)
(mm)
shank diameter
(mm)
Overall Length L
(mm)
d2
(mm)
L2
(mm)
Tip diameter
(mm)

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Single blade, two blades Single blade
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N Available
Coating Type ALD Rotation Direction Right blade

Additional Products in this Category

Tech Support