(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS SP Center 120°

HSS SP Center 120°
  • Volume Discount

[Features]
· Accuracy, machining speed, and cost performance are balanced.
· Newly shaped HSS centering tool.
· Long life with a blade tip that doesn't easily chip.
· Double angle point prevents chipping of the tip.
· No tip breakage, unlike conventional center drills.
· The high torsion design provides excellent sharpness.
· Improved Surface Roughness

PDF

Part Number

Configured Part Number is shown.

Part Number
120SPC0.9
120SPC1.2
120SPC2
120SPC2-3
120SPC3
120SPC3SE
120SPC4
120SPC6
120SPC8
120SPC10
120SPC12
120SPC16
120SPC20
120SPC25
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

0.9Single blade3400.92.73
1 Piece(s)Available

8 Days or more

1.2Single blade3401.23.63
1 Piece(s)Available

8 Days or more

2Single blade240--2
1 Piece(s)Available

8 Days or more

2Single blade340263
1 Piece(s)Available

8 Days or more

3Double-edged335--1
1 Piece(s)Available

8 Days or more

3Single blade340--2
1 Piece(s)Available

8 Days or more

4Double-edged440--1
1 Piece(s)Available

8 Days or more

6Double-edged650--1
1 Piece(s)Available

8 Days or more

8Double-edged860--1
1 Piece(s)Available

8 Days or more

10Double-edged1070--1
1 Piece(s)Available

8 Days or more

12Double-edged1280--1
1 Piece(s)Available

8 Days or more

16Double-edged16100--1
1 Piece(s)Available

8 Days or more

20Double-edged20120--1
1 Piece(s)Available

8 Days or more

25Double-edged25140--1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 120 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N NA
Rotation Direction Right blade

Additional Products in this Category

Tech Support