(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tweezers PTS-05/06/08 (Part Numbers)

Tweezers PTS-05/06/08
  • Volume Discount

•Tip Model: Straight (Standard)
•Single/Multiple: Single Item
•Replacement Tip: Not Included
•Body Material: Stainless
•End - Tip Material: Stainless

Part Number

Configured Part Number is shown.

Part Number
PTS-05
PTS-06
PTS-08
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

101801232
1 Piece(s)Available

8 Days or more

102181446
1 Piece(s)Available

8 Days or more

1031016113

Loading...

  1. 1

Basic Information

Tip Model Standard straight Body Material Stainless Steel Ends - Tips Material Stainless Steel
Single / Multiple Single Item Part Type Main Body Replacement Tips NA
Tip with Inner Etching

Additional Products in this Category

Tech Support