(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pickup Tool TP31/33/34

Pickup Tool TP31/33/34
  • Volume Discount

•Tip Model: Others
•Single/Multiple: Single Item
•Replacement Tip: Not Included
•Magnetic Y/N: Not Included
•Part Type: Body

PDF

Part Number

Configured Part Number is shown.

TP-33

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tip ModelOtherOverall Length(mm)250
Non-magnetic Y / NNASingle / MultipleSingle Item
Part TypeMain BodyReplacement TipsNA
Weight(g)53FeaturesFor assembling parts of precision equipment. Optimal for pickup work in narrow spaces.
RoHS10 - -
Part Number
TP-33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Tip Model Other Overall Length(mm) 250 Non-magnetic Y / N NA
Single / Multiple Single Item Part Type Main Body Replacement Tips NA
Weight(g) 53 Features For assembling parts of precision equipment. Optimal for pickup work in narrow spaces.

Please check the type/dimensions/specifications of the part TP-33 in the Pickup Tool TP31/33/34 series.

Additional Products in this Category

Tech Support