(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Cushion Grip, Carbon Steel, PR

Pliers - Long-Nose, Cushion Grip, Carbon Steel, PR
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Not Included
For complete product overview and details on Longnose Pliers, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PR-15
PR-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Copper Wire Cutting Performance
(mmφ)
Weight
(g)
1 Piece(s)Available

8 Days or more

101422100
1 Piece(s)Available

8 Days or more

101602.6130

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers With or without spring NA
Set / Single Item Single Item Blade hardness HRC58±4 Material High Carbon Steel
Main body: option Main Body Supplement Tip with Inner Etching.

Additional Products in this Category

Tech Support