(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Nippers - NP Series. (Part Numbers)

Plastic Nippers - NP Series.
  • Volume Discount

[Features]
· Ideal for deburring and gate cutting of plastic extrusion moldings.
· Material: High Carbon Steel

Part Number

Configured Part Number is shown.

NP-03

Part Number
NP-03
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 130
With or without spring Available Plastic Cutting Performance(mmφ) 3 Set / Single Item Single Item
Blade hardness HRC58±4 Material High Carbon Steel Main body: option Main Body
Weight(g) 80 Supplement Has a metal fitting for the adjustment of blade opening width.

Please check the type/dimensions/specifications of the part NP-03 in the Plastic Nippers - NP Series. series.

Additional Products in this Category

Tech Support