(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 1, No. 2
•Single Item / Set Classification : Single Item
•Magnet : Included
For complete product overview and details on Ratchet Stubby DR-03, see the sections below:
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.1 / No.2 | Tip size / flathead (-) blade width (mm) B1 | 6 / 4.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Magnet | Available | Grip Type | Rubber |
Opposite Side(mm) | 6.35 | Overall Length(mm) | 95 | Weight(g) | 91 (Each bit's weight: 5) |
Features | With hand crank mechanism. With switch of turning to the right (tightening), fixed, turning to the left (loosening). |
Please check the type/dimensions/specifications of the part DR-03 in the Ratchet Stubby DR-03 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy