(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Dial
•Measurement Accuracy: ±1 scale
•Application: Compression and tensile testing of small objects and parts.
•Feature: This is a multi-purpose dynamometer that measures the push and pull capacities.
Measurement Range (N) | 0.6 to 20 | Product Model | Dial | The Maximum Allowable Load (N) | 20 |
---|---|---|---|---|---|
Minimum graduation(N) | 0.20 | Trusco Code | 336-6260 | Mass(g) | 124 |
Measurement accuracy | ±1 scale | Application | Compression and tensile testing of small objects and parts. | Features | This is a multi-purpose dynamometer that measures the push and pull capacities. |
Please check the type/dimensions/specifications of the part PPN-705-20 in the Tension Gauge - Dial Type, Multi-Purpose Push-Pull Tester, PPN series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy