(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Submarine Gate Drill HSS θ=40°

Part Number

Configured Part Number is shown.

Part Number
40SGD0.5-6
40SGD0.8-6
40SGD1.0-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter d Overall Length L shank diameter
1 Piece(s)Available

8 Days or more

0.5506
1 Piece(s)Available

12 Days or more

0.8556
1 Piece(s)Available

12 Days or more

1658

Loading...

  1. 1

Basic Information

Tool Material Type HSS Blade Length 0.5 Taper angle 40
Number of flutes 2 Rotation Direction Right blade

Additional Products in this Category

Tech Support