(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, GP Bit, 10D, ALT Coated, Regular (Part Numbers)

Carbide Solid Drill Bits - End Mill Shank, GP Bit, 10D, ALT Coated, Regular
  • Volume Discount

Allows non-step boring up to 3D hole depth (up to 7D in some situations). High precision and super long life.

PDF

Part Number

Configured Part Number is shown.

Part Number
GPDR0.3CBALT
GPDR0.4CBALT
GPDR0.5CBALT
GPDR0.6CBALT
GPDR0.7CBALT
GPDR0.8CBALT
GPDR0.9CBALT
GPDR0.31CBALT
GPDR0.32CBALT
GPDR0.33CBALT
GPDR0.34CBALT
GPDR0.35CBALT
GPDR0.36CBALT
GPDR0.37CBALT
GPDR0.38CBALT
GPDR0.39CBALT
GPDR0.41CBALT
GPDR0.42CBALT
GPDR0.43CBALT
GPDR0.44CBALT
GPDR0.45CBALT
GPDR0.46CBALT
GPDR0.47CBALT
GPDR0.48CBALT
GPDR0.49CBALT
GPDR0.51CBALT
GPDR0.52CBALT
GPDR0.53CBALT
GPDR0.54CBALT
GPDR0.55CBALT
GPDR0.56CBALT
GPDR0.57CBALT
GPDR0.58CBALT
GPDR0.59CBALT
GPDR0.61CBALT
GPDR0.62CBALT
GPDR0.63CBALT
GPDR0.64CBALT
GPDR0.65CBALT
GPDR0.66CBALT
GPDR0.67CBALT
GPDR0.68CBALT
GPDR0.69CBALT
GPDR0.71CBALT
GPDR0.72CBALT
GPDR0.73CBALT
GPDR0.74CBALT
GPDR0.75CBALT
GPDR0.76CBALT
GPDR0.77CBALT
GPDR0.78CBALT
GPDR0.79CBALT
GPDR0.81CBALT
GPDR0.82CBALT
GPDR0.83CBALT
GPDR0.84CBALT
GPDR0.85CBALT
GPDR0.86CBALT
GPDR0.87CBALT
GPDR0.88CBALT
GPDR0.89CBALT
GPDR0.91CBALT
GPDR0.92CBALT
GPDR0.93CBALT
GPDR0.94CBALT
GPDR0.95CBALT
GPDR0.96CBALT
GPDR0.97CBALT
GPDR0.98CBALT
GPDR0.99CBALT
GPDR1CBALT
GPDR1.05CBALT
GPDR1.1CBALT
GPDR1.2CBALT
GPDR1.3CBALT
GPDR1.4CBALT
GPDR1.5CBALT
GPDR1.6CBALT
GPDR1.7CBALT
GPDR1.8CBALT
GPDR1.9CBALT
GPDR1.15CBALT
GPDR1.25CBALT
GPDR1.35CBALT
GPDR1.45CBALT
GPDR1.55CBALT
GPDR1.65CBALT
GPDR1.75CBALT
GPDR1.85CBALT
GPDR1.95CBALT
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Effective groove length FL
(mm)
shank diameter d
(mm)
1 Piece(s)Available

8 Days or more

0.33.7403.63
1 Piece(s)Available

8 Days or more

0.44.9404.83
1 Piece(s)Available

8 Days or more

0.56.24063
1 Piece(s)Available

37 Days or more

0.67.4407.23
1 Piece(s)Available

8 Days or more

0.78.6408.43
1 Piece(s)Available

8 Days or more

0.89.8409.63
1 Piece(s)Available

8 Days or more

0.911.14010.83
1 Piece(s)Available

8 Days or more

0.313.7403.63
1 Piece(s)Available

8 Days or more

0.323.7403.63
1 Piece(s)Available

8 Days or more

0.333.7403.63
1 Piece(s)Available

8 Days or more

0.343.7403.63
1 Piece(s)Available

8 Days or more

0.354.3404.23
1 Piece(s)Available

8 Days or more

0.364.3404.23
1 Piece(s)Available

8 Days or more

0.374.3404.23
1 Piece(s)Available

8 Days or more

0.384.3404.23
1 Piece(s)Available

8 Days or more

0.394.3404.23
1 Piece(s)Available

8 Days or more

0.414.9404.83
1 Piece(s)Available

8 Days or more

0.424.9404.83
1 Piece(s)Available

8 Days or more

0.434.9404.83
1 Piece(s)Available

8 Days or more

0.444.9404.83
1 Piece(s)Available

8 Days or more

0.455.5405.43
1 Piece(s)Available

8 Days or more

0.465.5405.43
1 Piece(s)Available

8 Days or more

0.475.5405.43
1 Piece(s)Available

8 Days or more

0.485.5405.43
1 Piece(s)Available

8 Days or more

0.495.5405.43
1 Piece(s)Available

8 Days or more

0.516.24063
1 Piece(s)Available

8 Days or more

0.526.24063
1 Piece(s)Available

8 Days or more

0.536.24063
1 Piece(s)Available

8 Days or more

0.546.24063
1 Piece(s)Available

8 Days or more

0.556.24063
1 Piece(s)Available

8 Days or more

0.566.24063
1 Piece(s)Available

8 Days or more

0.576.24063
1 Piece(s)Available

8 Days or more

0.586.24063
1 Piece(s)Available

8 Days or more

0.596.24063
1 Piece(s)Available

8 Days or more

0.617.4407.23
1 Piece(s)Available

8 Days or more

0.627.4407.23
1 Piece(s)Available

8 Days or more

0.637.4407.23
1 Piece(s)Available

8 Days or more

0.647.4407.23
1 Piece(s)Available

8 Days or more

0.657.4407.23
1 Piece(s)Available

8 Days or more

0.667.4407.23
1 Piece(s)Available

8 Days or more

0.677.4407.23
1 Piece(s)Available

8 Days or more

0.687.4407.23
1 Piece(s)Available

8 Days or more

0.697.4407.23
1 Piece(s)Available

8 Days or more

0.718.6408.43
1 Piece(s)Available

8 Days or more

0.728.6408.43
1 Piece(s)Available

8 Days or more

0.738.6408.43
1 Piece(s)Available

8 Days or more

0.748.6408.43
1 Piece(s)Available

8 Days or more

0.758.6408.43
1 Piece(s)Available

8 Days or more

0.768.6408.43
1 Piece(s)Available

8 Days or more

0.778.6408.43
1 Piece(s)Available

8 Days or more

0.788.6408.43
1 Piece(s)Available

8 Days or more

0.798.6408.43
1 Piece(s)Available

8 Days or more

0.819.8409.63
1 Piece(s)Available

8 Days or more

0.829.8409.63
1 Piece(s)Available

8 Days or more

0.839.8409.63
1 Piece(s)Available

8 Days or more

0.849.8409.63
1 Piece(s)Available

8 Days or more

0.859.8409.63
1 Piece(s)Available

8 Days or more

0.869.8409.63
1 Piece(s)Available

8 Days or more

0.879.8409.63
1 Piece(s)Available

8 Days or more

0.889.8409.63
1 Piece(s)Available

8 Days or more

0.899.8409.63
1 Piece(s)Available

8 Days or more

0.9111.14010.83
1 Piece(s)Available

8 Days or more

0.9211.14010.83
1 Piece(s)Available

8 Days or more

0.9311.14010.83
1 Piece(s)Available

8 Days or more

0.9411.14010.83
1 Piece(s)Available

8 Days or more

0.9511.14010.83
1 Piece(s)Available

8 Days or more

0.9611.14010.83
1 Piece(s)Available

8 Days or more

0.9711.14010.83
1 Piece(s)Available

8 Days or more

0.9811.14010.83
1 Piece(s)Available

8 Days or more

0.9911.14010.83
1 Piece(s)Available

12 Days or more

112.350123
1 Piece(s)Available

8 Days or more

1.0512.350123
1 Piece(s)Available

8 Days or more

1.112.350123
1 Piece(s)Available

12 Days or more

1.214.85014.43
1 Piece(s)Available

8 Days or more

1.314.85014.43
1 Piece(s)Available

8 Days or more

1.417.25016.83
1 Piece(s)Available

8 Days or more

1.517.25016.83
1 Piece(s)Available

8 Days or more

1.619.75019.23
1 Piece(s)Available

8 Days or more

1.719.75019.23
1 Piece(s)Available

8 Days or more

1.822.15021.63
1 Piece(s)Available

8 Days or more

1.922.15021.63
1 Piece(s)Available

8 Days or more

1.1512.350123
1 Piece(s)Available

8 Days or more

1.2514.85014.43
1 Piece(s)Available

8 Days or more

1.3514.85014.43
1 Piece(s)Available

8 Days or more

1.4517.25016.83
1 Piece(s)Available

8 Days or more

1.5517.25016.83
1 Piece(s)Available

8 Days or more

1.6519.75019.23
1 Piece(s)Available

8 Days or more

1.7519.75019.23
1 Piece(s)Available

8 Days or more

1.8522.15021.63
1 Piece(s)Available

8 Days or more

1.9522.15021.63

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type ALD(ALT) With/without Oil Hole NA
Number of flutes 2

Additional Products in this Category

Tech Support