(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, GP Bit, 5D, ALT Coated, Short

Carbide Solid Drill Bits - End Mill Shank, GP Bit, 5D, ALT Coated, Short
  • Volume Discount

[Features]
· Taking on ultra-high speed machining.
· 0.25 seconds per hole, lifetime of 20,000 or more holes.
· Allows non-step boring up to 3D hole depth (up to 7D in some situations).
· High precision and super long life.

PDF

Part Number

Configured Part Number is shown.

Part Number
GPDS0.3CBALT
GPDS0.4CBALT
GPDS0.5CBALT
GPDS0.6CBALT
GPDS0.8CBALT
GPDS0.9CBALT
GPDS0.31CBALT
GPDS0.32CBALT
GPDS0.33CBALT
GPDS0.34CBALT
GPDS0.35CBALT
GPDS0.36CBALT
GPDS0.37CBALT
GPDS0.38CBALT
GPDS0.39CBALT
GPDS0.41CBALT
GPDS0.42CBALT
GPDS0.43CBALT
GPDS0.44CBALT
GPDS0.45CBALT
GPDS0.46CBALT
GPDS0.47CBALT
GPDS0.48CBALT
GPDS0.49CBALT
GPDS0.51CBALT
GPDS0.52CBALT
GPDS0.53CBALT
GPDS0.54CBALT
GPDS0.55CBALT
GPDS0.56CBALT
GPDS0.57CBALT
GPDS0.58CBALT
GPDS0.59CBALT
GPDS0.61CBALT
GPDS0.62CBALT
GPDS0.63CBALT
GPDS0.64CBALT
GPDS0.65CBALT
GPDS0.66CBALT
GPDS0.67CBALT
GPDS0.68CBALT
GPDS0.69CBALT
GPDS0.71CBALT
GPDS0.72CBALT
GPDS0.73CBALT
GPDS0.74CBALT
GPDS0.75CBALT
GPDS0.76CBALT
GPDS0.77CBALT
GPDS0.78CBALT
GPDS0.79CBALT
GPDS0.81CBALT
GPDS0.82CBALT
GPDS0.83CBALT
GPDS0.84CBALT
GPDS0.85CBALT
GPDS0.86CBALT
GPDS0.87CBALT
GPDS0.88CBALT
GPDS0.89CBALT
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Effective groove length FL
(mm)
shank diameter d
(mm)
1 Piece(s)Available

8 Days or more

0.31.9401.83
1 Piece(s)Available

8 Days or more

0.42.5402.43
1 Piece(s)Available

8 Days or more

0.53.24033
1 Piece(s)Available

8 Days or more

0.63.8403.63
1 Piece(s)Available

8 Days or more

0.85404.83
1 Piece(s)Available

8 Days or more

0.95.7405.43
1 Piece(s)Available

8 Days or more

0.311.9401.83
1 Piece(s)Available

8 Days or more

0.321.9401.83
1 Piece(s)Available

8 Days or more

0.331.9401.83
1 Piece(s)Available

8 Days or more

0.341.9401.83
1 Piece(s)Available

8 Days or more

0.352.2402.13
1 Piece(s)Available

8 Days or more

0.362.2402.13
1 Piece(s)Available

8 Days or more

0.372.2402.13
1 Piece(s)Available

8 Days or more

0.382.2402.13
1 Piece(s)Available

8 Days or more

0.392.2402.13
1 Piece(s)Available

8 Days or more

0.412.5402.43
1 Piece(s)Available

8 Days or more

0.422.5402.43
1 Piece(s)Available

8 Days or more

0.432.5402.43
1 Piece(s)Available

8 Days or more

0.442.5402.43
1 Piece(s)Available

8 Days or more

0.452.8402.73
1 Piece(s)Available

8 Days or more

0.462.8402.73
1 Piece(s)Available

8 Days or more

0.472.8402.73
1 Piece(s)Available

8 Days or more

0.482.8402.73
1 Piece(s)Available

8 Days or more

0.492.8402.73
1 Piece(s)Available

8 Days or more

0.513.24033
1 Piece(s)Available

8 Days or more

0.523.24033
1 Piece(s)Available

8 Days or more

0.533.24033
1 Piece(s)Available

8 Days or more

0.543.24033
1 Piece(s)Available

8 Days or more

0.553.24033
1 Piece(s)Available

8 Days or more

0.563.24033
1 Piece(s)Available

8 Days or more

0.573.24033
1 Piece(s)Available

8 Days or more

0.583.24033
1 Piece(s)Available

8 Days or more

0.593.24033
1 Piece(s)Available

8 Days or more

0.613.8403.63
1 Piece(s)Available

8 Days or more

0.623.8403.63
1 Piece(s)Available

8 Days or more

0.633.8403.63
1 Piece(s)Available

8 Days or more

0.643.8403.63
1 Piece(s)Available

8 Days or more

0.653.8403.63
1 Piece(s)Available

8 Days or more

0.663.8403.63
1 Piece(s)Available

8 Days or more

0.673.8403.63
1 Piece(s)Available

8 Days or more

0.683.8403.63
1 Piece(s)Available

8 Days or more

0.693.8403.63
1 Piece(s)Available

8 Days or more

0.714.4404.23
1 Piece(s)Available

8 Days or more

0.724.4404.23
1 Piece(s)Available

8 Days or more

0.734.4404.23
1 Piece(s)Available

8 Days or more

0.744.4404.23
1 Piece(s)Available

8 Days or more

0.754.4404.23
1 Piece(s)Available

8 Days or more

0.764.4404.23
1 Piece(s)Available

8 Days or more

0.774.4404.23
1 Piece(s)Available

8 Days or more

0.784.4404.23
1 Piece(s)Available

8 Days or more

0.794.4404.23
1 Piece(s)Available

8 Days or more

0.815404.83
1 Piece(s)Available

8 Days or more

0.825404.83
1 Piece(s)Available

8 Days or more

0.835404.83
1 Piece(s)Available

8 Days or more

0.845404.83
1 Piece(s)Available

8 Days or more

0.855404.83
1 Piece(s)Available

8 Days or more

0.865404.83
1 Piece(s)Available

8 Days or more

0.875404.83
1 Piece(s)Available

8 Days or more

0.885404.83
1 Piece(s)Available

8 Days or more

0.895404.83

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type ALD(ALT) With/without Oil Hole NA
Number of flutes 2

Additional Products in this Category

Tech Support