(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Platinum Heat Shield Sheet

Super Platinum Heat Shield Sheet
  • Volume Discount

[Features]
· Excellent in heat reflectivity and heat resistance.
· It is a composite product made by laminating a film with an aluminum vapor-deposited layer on both sides of a 6-micron polyester film and a flame-resistant satin fabric (high-density).
[Applications]
· As a heat-resistant safety/maintenance protector (gloves, apron, leg cover, torch cover, etc.).
· As a thermal shield sheet.
· As a heat shield for heat from office equipment heaters such as copying machines, facsimiles, etc.
· As a heat insulating material for various home appliances, kitchen equipment and air conditioning equipment.

PDF

Part Number

Configured Part Number is shown.

Part Number
TSS-SP1
TSS-SP2
TSS-SP4
TSS-SP6
TSS-SPR
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4900920No. 1276-5691660
1 Piece(s)Available

8 Days or more

129001920No. 2276-57051320
1 Piece(s)Available

8 Days or more

1618401920No. 4276-57132640
1 Piece(s)Available

8 Days or more

2018402920No. 6276-57213960
1 Piece(s)Available

8 Days or more

-9805000Roll276-57303300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Width (mm) Length (mm) Classification Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Insulation Sheet Application As a heat-resistant safety/maintenance protector (gloves, apron, leg cover, torch cover, etc.). As a thermal shield sheet. Specifications Japan Fire Retardant Association Fireproof Performance test, test number CO040011
Product thickness Approx. 1.3mm Product material Flame-resistant fiber fabric: aluminum-metallized film

Additional Products in this Category

Tech Support