(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Set

Punch Set
  • Volume Discount

[Features]
· The blade tip is thin and can cut clearly.
· The shape makes chips easily removable.
· Frequently used sizes are put together for convenient storage and management.
· The special quenching treatment achieves both high sharpness and cost reduction.
· It is embossed, so confirmation of dimensions is easy.
· This product has a black oxide finish (Parker finish).
[Applications]
· For making holes in belts, leather, vinyl, rubber, paper, cloth, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPO-5S
TPO-8S
TPO-11S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDetails Type Set Content
(mm)
Set Content
(Book)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

10With Plastic Packaging5、6、8、9、135336-5034280
1 Piece(s)Available

8 Days or more

10With Plastic Packaging3、4、5、6、7、8、9、108336-5042310
1 Piece(s)Available

8 Days or more

-Contained in a wooden case3、5、6、8、9、11、13、16、19、22、2511336-50512100

Loading...

  1. 1

Basic Information

Model Punch Application For making holes in belts, leather, vinyl, rubber, paper, cloth, etc. Material Carbon Steel
Features The blade tip is thin and can cut clearly. Specifications Black Oxide (Parker Finishing)

Additional Products in this Category

Tech Support