(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Die

Die
  • Volume Discount

[Features]
· It provides accurate drilling.
[Applications]
· For setting in a special large punching machine for drilling of round holes in iron and steel materials for bridges, girders, etc.

Part Number

Configured Part Number is shown.

Part Number
TUU-8.0
TUU-8.5
TUU-10.0
TUU-10.5
TUU-11.0
TUU-12.0
TUU-13.0
TUU-14.0
TUU-14.5
TUU-15.0
TUU-16.0
TUU-17.5
TUU-18.0
TUU-18.5
TUU-19.0
TUU-20.0
TUU-20.5
TUU-21.5
TUU-22.0
TUU-22.5
TUU-23.0
TUU-23.5
TUU-24.0
TUU-24.5
TUU-38-8.0
TUU-38-8.5
TUU-38-10.0
TUU-38-10.5
TUU-38-11.0
TUU-38-12.0
TUU-38-13.0
TUU-38-14.0
TUU-38-14.5
TUU-38-15.0
TUU-38-16.0
TUU-38-17.5
TUU-38-18.0
TUU-38-18.5
TUU-38-19.0
TUU-38-20.0
TUU-38-20.5
TUU-38-21.5
TUU-38-22.0
TUU-38-22.5
TUU-38-23.0
TUU-38-23.5
TUU-38-24.0
TUU-38-24.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Actual Size
(mm)
Details Type JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9Standard Type4989999113242229-4630320
1 Piece(s)Available

8 Days or more

9.5Standard Type4989999113259229-4656320
1 Piece(s)Available

8 Days or more

11Standard Type4989999113266229-4672300
1 Piece(s)Available

8 Days or more

11.6Standard Type4989999113273229-4699300
1 Piece(s)Available

8 Days or more

12.1Standard Type4989999113280229-4711300
1 Piece(s)Available

8 Days or more

13.2Standard Type4989999113297229-4737300
1 Piece(s)Available

8 Days or more

14.2Standard Type4989999113303229-4753300
1 Piece(s)Available

8 Days or more

15.3Standard Type4989999113310229-4770300
1 Piece(s)Available

8 Days or more

15.8Standard Type4989999113327229-4796300
1 Piece(s)Available

8 Days or more

16.3Standard Type4989999113334229-4818290
1 Piece(s)Available

8 Days or more

17.3Standard Type4989999113341229-4834290
1 Piece(s)Available

8 Days or more

19Standard Type4989999113358229-4851290
1 Piece(s)Available

8 Days or more

19.5Standard Type4989999113365229-4877280
1 Piece(s)Available

8 Days or more

20Standard Type4989999113372229-4893280
1 Piece(s)Available

8 Days or more

20.5Standard Type4989999113389229-4915280
1 Piece(s)Available

8 Days or more

21.5Standard Type4989999113396229-4931270
1 Piece(s)Available

8 Days or more

22Standard Type4989999113402229-4958270
1 Piece(s)Available

8 Days or more

23Standard Type4989999113419229-4974270
1 Piece(s)Available

8 Days or more

23.5Standard Type4989999113426229-4991260
1 Piece(s)Available

8 Days or more

24Standard Type4989999113433229-5016260
1 Piece(s)Available

8 Days or more

24.5Standard Type4989999113440229-5032240
1 Piece(s)Available

8 Days or more

25Standard Type4989999113457229-5059240
1 Piece(s)Available

8 Days or more

25.5Standard Type4989999113464229-5075240
1 Piece(s)Available

8 Days or more

26Standard Type4989999113471229-5091240
1 Piece(s)Available

8 Days or more

938 Type4989999113730329-4196230
1 Piece(s)Available

8 Days or more

9.538 Type4989999113747329-4200230
1 Piece(s)Available

8 Days or more

1138 Type4989999113754329-4218220
1 Piece(s)Available

8 Days or more

11.638 Type4989999113761329-4226220
1 Piece(s)Available

8 Days or more

12.138 Type4989999113778329-4234220
1 Piece(s)Available

8 Days or more

13.238 Type4989999113785329-4242220
1 Piece(s)Available

8 Days or more

14.238 Type4989999113792329-4251220
1 Piece(s)Available

8 Days or more

15.338 Type4989999113808329-4269210
1 Piece(s)Available

8 Days or more

15.838 Type4989999113815329-4277210
1 Piece(s)Available

8 Days or more

16.338 Type4989999113822329-4285210
1 Piece(s)Available

8 Days or more

17.338 Type4989999113631329-4099200
1 Piece(s)Available

8 Days or more

1938 Type4989999113648329-4102180
1 Piece(s)Available

8 Days or more

19.538 Type4989999113655329-4111180
1 Piece(s)Available

8 Days or more

2038 Type4989999113662329-4129170
1 Piece(s)Available

8 Days or more

20.538 Type4989999113679329-4137170
1 Piece(s)Available

8 Days or more

21.538 Type4989999113686329-4145160
1 Piece(s)Available

8 Days or more

2238 Type4989999113693329-4153160
1 Piece(s)Available

8 Days or more

2338 Type4989999113709329-4161150
1 Piece(s)Available

8 Days or more

23.538 Type4989999113716329-4170150
1 Piece(s)Available

8 Days or more

2438 Type4989999113723329-4188140
1 Piece(s)Available

8 Days or more

24.538 Type4989999113594329-4056120
1 Piece(s)Available

8 Days or more

2538 Type4989999113600329-4064120
1 Piece(s)Available

8 Days or more

25.538 Type4989999113617329-4072120
1 Piece(s)Available

8 Days or more

2638 Type4989999113624329-4081110

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Standard Compatible Punching Machine Type 38 Die; Takeda Machinery S-305 Standard Die; Takeda Machinery S-505E, S-505N; Showa Seiko CL-65, MC-45 etc.
Hardness HRC57 Application For setting in a special large punching machine for drilling of round holes in iron and steel materials for bridges, girders, etc. Material Carbon steel (S45C)

Additional Products in this Category

Tech Support