(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Punch

Center Punch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Punch
•Punch Type: Center
•Application: Center striking. Punch-drilling of cylindrical shapes and irregularly shaped products.
•Material: Carbon Steel for Mechanical Structure
•Feature: Induction hardened for extreme hardness and durability.

Part Number

Configured Part Number is shown.

E6-100

Part Number
E6-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Center Overall Length(mm) 100
Width(mm) 9.52 Tip diameter(mm) 3.5 Trusco Code 219-8193
Application Center striking. Punch-drilling of cylindrical shapes and irregularly shaped products. Material Carbon Steel for Mechanical Structure Features Induction hardened for extreme hardness and durability.
Mass 60g

Please check the type/dimensions/specifications of the part E6-100 in the Center Punch series.

Additional Products in this Category

Tech Support