(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Socket Adapter for Electric Drill

Socket Adapter for Electric Drill
  • Volume Discount

Socket adapters that enable socket wrench sockets to be used with impact screwdrivers.
[Features]
· TOP original curved shape that realizes ease of use, strength, and weight reduction.
· ESA-3D and ESA-4D have a hexagonal shank that is press-fitted and have excellent shaft breaking strength.
· With balls to securely connect sockets for socket wrenches.
· The hexagonal shank portion is 6.35 mm and can be quickly attached to an impact screwdriver for use.
· Manufactured in Japan using carefully selected materials, ensuring a level ofsafetyandpeace of mindunique to products manufactured entirely in Japan.
· Ball stop type.
[Application]
· Attached to an impact screwdriver or the like, sockets for socket wrench of each manufacturer can be used.

Part Number

Configured Part Number is shown.

ESA-4D

Part Number
ESA-4D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Adapter Socket Bit Insertion Angle(mm) 12.7 Overall Length(mm) 61
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Single Item Material SCM435
Weight(g) 50 Main Body Outer Diameter(mm) 16 Main Body Length(mm) 34
Packing Dimension (Height x Width)(mm) 112×35 Guarantee Torque(N▪m) 75 Features With ball for safe socket wrench connection. Hexagonal shank part is press-in type and has excellent axial breaking strength.

Please check the type/dimensions/specifications of the part ESA-4D in the Socket Adapter for Electric Drill series.

Additional Products in this Category

Tech Support