(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Coated Carbide Cutter

Titanium Coated Carbide Cutter

Click this image to zoom it.

Move the mouse over the image to zoom

  • 21201
  • 21205
  • 21212
  • 21213
  • 21222
  • 21223
  • 21245
  • 21261
  • 21262
  • 21271
  • 21275
  • 21241
  • 21265
  • Volume Discount

•Product Model: Carbide Bur Set
•Flute Shape: Spiral Cut
•Shaft Diameter (mm): 3
•Feature: Heat generation is less due to low coefficient of friction, effective in suppressing deposition of work material on the cutting edge. High-hardness and excellent wear resistance.

Part Number

Configured Part Number is shown.

Part Number
21201
21205
21212
21213
21222
21223
21241
21245
21261
21262
21265
21271
21275
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Shower Material Flute Diameter
(mm)
Blade Length
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

Ball TypeAll Carbide333550000311-18816
1 Piece(s)Available

8 Days or more

Ball TypeBrazed6.363840000311-18909
1 Piece(s)Available

8 Days or more

Cylinder typeAll Carbide3143550000311-19036
1 Piece(s)Available

8 Days or more

Cylinder typeBrazed6.3133940000311-19119
1 Piece(s)Available

8 Days or more

Round tip type cylinderAll Carbide3142550000311-19206
1 Piece(s)Available

8 Days or more

Round tip type cylinderBrazed6.3133840000311-19389
1 Piece(s)Available

8 Days or more

Cone Rounded Tip TypeAll Carbide363250000311-19466
1 Piece(s)Available

8 Days or more

OvalBrazed6.3133840000311-19549
1 Piece(s)Available

8 Days or more

Reverse Taper TypeAll Carbide363350000311-19626
1 Piece(s)Available

8 Days or more

Reverse Taper TypeAll Carbide3132650000311-19716
1 Piece(s)Available

8 Days or more

Cone Rounded Tip TypeBrazed6.3133840000311-19899
1 Piece(s)Available

8 Days or more

Reverse Taper TypeAll Carbide3112850000311-19976
1 Piece(s)Available

7 Days or more

Reverse Taper TypeBrazed6.3134240000311-20049

Loading...

  1. 1

Basic Information

Product Model Carbide Bar set Flute Shape Spiral cut Shaft Diameter(mm) 3
Features Heat generation is less due to low coefficient of friction, effective in suppressing deposition of work material on the cutting edge. High-hardness and excellent wear resistance.

Additional Products in this Category

Tech Support