(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

SD Socket

SD Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Socket Bit (For Electric Driver)
•Shaft Dimension (mm): 6.35
•Feature: The shaft bend strength is 1.5 times higher.

Part Number

Configured Part Number is shown.

TSK-SD14-6K

Part Number
TSK-SD14-6K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Opposite Side Dimension(mm) 14 Overall Length(mm) 90
Shaft Dimensions(mm) 6.35 Details Type 6-Point Type JAN Code 4975364069542
Trusco Code 377-3027 Mass(g) 88 Features The shaft bend strength is 1.5 times higher.

Please check the type/dimensions/specifications of the part TSK-SD14-6K in the SD Socket series.

Additional Products in this Category

Tech Support